Piab introduces piEVO – a new vacuum ejector pump for powder, granule, and small part conveying

Piab is introducing piEVO, a new, configurable vacuum ejector pump developed specifically for pneumatic vacuum conveyors in demanding powder and granule applications. piEVO delivers fast-response, reliable vacuum generation that helps secure stable, consistent conveying with fewer unplanned stops.
With its modular layout and multiple mounting options, piEVO is easy to design into new installations and straightforward to retrofit into existing lines using piFLOW®p conveyors. The clean, modern, service-friendly design provides easy access with commonly available tools, reducing maintenance time and cost while keeping uptime high.
piEVO also supports handling a wide range of materials. Built-in safety functions help safeguard both equipment and product, while compliance with CE, REACH, RoHS standards supports safe, global operation.
To ensure optimal working conditions, piEVO has a reduced noise level of <78 dBA, thanks to an optimized silencer design.
Installation has also been made simpler and safer with mounting support that enables one-person fitting on the vacuum conveyor, helping users save time during commissioning and service. piEVO is compatible with existing control units and mechanically prepared for future condition monitoring options. It gives vacuum conveyor users a clear upgrade path as their automation and insight needs grow.
piEVO is the first step in Piab’s next generation of vacuum technology for powder handling – ready to perform today and prepared for what comes next.
piEVO is released as a configurable product – which allows you to reach the optimal performance and lifecycle cost for your specific conveying set-up, instead of adapting your process to a fixed pump design. Once you sign up for MyPiab, your configured piEVO is visible in MyProduct, making it easy to identify the exact set-up you have in the line and order the right spare parts whenever you need them. Each piEVO is also prepared for 100% traceability, so you always know exactly which configuration is installed at your site – supporting faster troubleshooting, easier maintenance planning and secure, compliant operation over time.
Configure your piFLOWp with piEVO or configure your piEVO today!
Do you need help choosing the right product?
Get free advice from our engineers