Introducing the Piab Bulk Bag Unloader: Reliable Performance for Everyday Industrial Needs

Published 5/7/2026
Introducing the Piab Bulk Bag Unloader: Reliable Performance for Everyday Industrial Needs

Piab is pleased to announce the availability of its bulk bag unloader, a robust and dependable solution designed for the safe and efficient emptying of big bags in a wide range of industrial environments.

This big bag unloading system stands out for its reliability, simplicity, and consistent performance: qualities that matter most in day-to-day operations.

What is a Bulk Bag Unloader?

A bulk bag unloader (also known as a big bag unloader or FIBC emptying station) is an essential piece of equipment for any facility handling powders, granulates, or bulk solids. Its primary function is to safely discharge materials from flexible intermediate bulk containers (FIBCs or "big bags") into downstream processes, minimizing manual handling and ensuring a controlled flow of product.

Configure Your Bulk Bag Unloader to Match Your Process

The Piab Bulk Bag Unloader is a modular emptying system engineered for universal compatibility with standard FIBCs. The system accommodates bag dimensions ranging from 950–1050 mm width to 1100–2100 mm height, making it adaptable to your existing inventory without requiring proprietary bags. The robust construction features product-contact surfaces in stainless steel (1.4301) for hygienic compliance and long service life, while structural elements are mild steel with corrosion-resistant coating.

The Piab Bulk Bag Unloader is available in configurations to meet your specific operational needs. The main selection in the configurator is about their loading method:

Choose the Bulk Bag Unloader with Crane/Chain Hoist for facilities requiring overhead loading systems with crane or chain hoist integration. This variant offers maximum flexibility for large-scale operations and complex layouts. The chain hoist can be lifted manually by the operator. 

Bulk Bag Unloader with Forklift Loading – For operations utilizing forklift feeding systems. This streamlined variant integrates seamlessly with existing material handling equipment. The Forklift Loading system operates on a principle of spring-tensioned lifting beams that automatically raise the bag as material empties, ensuring thorough discharge and minimal product residue. 

Both variants support loads up to 1,600 kg. Optional vibration motors are available for challenging materials prone to bridging or sticking. Multiple docking options - spectacle closures, inflating cuffs, and feed hoppers - allow configuration tailored to your specific outlet hose sizes and process requirements.

The spring-tensioned lifting beam is only for the Forklift loading. 

Applications by Industry

The Piab Bulk Bag Unloader is ideal for:

  • Food and beverage processing: Safe handling of ingredients with strict hygiene standards
  • Chemical and pharmaceutical manufacturing: Reliable performance with hazardous or sensitive materials
  • Plastics, minerals, and building materials: Versatile handling of diverse bulk solids
  • Metal powders in additive manufacturing: Precision material handling for advanced production
  • General industrial facilities: Any operation requiring safe, efficient, and dust-free big bag unloading
    Why Choose the Piab Bulk Bag Unloader?

If you're looking for a bulk bag unloading station that delivers reliable performance, the Piab solution is the right choice. It's about getting the job done, every time. Piab's focus on reliability means you can trust your process to run smoothly.

The Piab Bulk Bag Unloader represents a proven design with robust construction and a singular focus on operational reliability. With its adaptable configuration, superior dust control, and straightforward maintenance, it's the dependable choice for European businesses that value consistent performance and minimal downtime.

Contact Piab today to learn how our bulk bag unloader can support your production needs with reliability you can count on.

Do you need help choosing the right product?

Get free advice from our engineers

Country
I want to receive the latest news on
Conveying solutions

Share article