Future-Ready Covers Prepare Your piFLOW® Conveyors for Piab’s Upcoming Pump Generation

Published 2/11/2026
Future-Ready Covers Prepare Your piFLOW® Conveyors for Piab’s Upcoming Pump Generation

Piab Vacuum Conveying is introducing new future-ready covers for piFLOW®p/t/fc conveyors in sizes 21 and 33, designed to make your existing and upcoming systems ready for the next pump generation. With these updated covers, you can keep running your current setup today while seamlessly preparing for tomorrow’s performance and serviceability upgrades.

Are you using Piab vacuum conveyors today?

Your existing piFLOW®p/t/fc conveyors in sizes 21 and 33 continue to run as before and there is no need for any action. The new future-ready covers are not automatically added to installed units, but will be available as part of future upgrades and new configurations.

Prepared for future upgrades

The key benefit of the new covers is that they are designed with tomorrow’s solutions in mind. The updated design includes mechanical features that allow us to introduce future improvements and options on the same conveyor platform, without adding complexity to how you work today.

The current covers will be gradually phased out and replaced by the new versions. Existing item numbers are replaced by new item numbers for both size 21 and 33 covers.

The upgrade ensures that your piFLOW®p/t/fc conveyors can be easily prepared for what comes next, while keeping installation and operation as straightforward as today.

Do you plan to upgrade your processes with Piab vacuum conveyors?

If you configure and purchase a new Piab vacuum conveyor now, your solution will already include the new future-ready covers. This means your system is prepared for upcoming developments, even if your configuration today is based on the current pump range. You get a conveyor that works exactly as expected from day one, with a built-in path to benefit from future enhancements.

We will share more information about the upcoming pump and related options in due course, so stay tuned to learn how you can further enhance the performance and serviceability of your piFLOW® system.

Do you need help choosing the right product?

Get free advice from our engineers

Country
I want to receive the latest news on
Conveying solutions

Share article