Kenos® introduces Kenos Cobot Medium (KCM) for flexible, high‑payload cobot handling

New Kenos Cobot Medium (KCM) combines low weight and up to 66 lb payload with modular valve options and PCOF compatibility for flexible, high-performance cobot handling.
Kenos® expands its collaborative vacuum gripping portfolio with the new Kenos Cobot Medium (KCM), a lightweight yet high-payload gripper optimized for cobot applications.
High payload, low weight – built for cobots
KCM is engineered specifically for collaborative robots where every pound of payload capacity matters. Its compact, lightweight design maximizes the available payload for the application. KCM delivers up to 66 lb payload while keeping the gripper weight below 9 lb, making this gripper perfectly suited for tasks such as palletizing, case packing, and end-of-line handling.
Modular features and quick‑change options
To meet diverse process and safety requirements, KCM is available with either normally open or normally closed valve configurations, allowing users to select the gripper’s fail-safe behavior to match their application needs. KCM also support sensor integration for monitoring the vacuum level.
An optional quick changer simplifies mechanical and pneumatic connections to the end effector, supporting rapid tool changes and efficient adaptation; this enables fast changeovers between tasks or product formats and reduces downtime.
Compatibility with Piab Cobot Foam (PCOF)
The Kenos Cobot Medium is designed to be used together with Piab Cobot Foam (PCOF), Piab’s configurable foam gripping solution for cobot applications. This combination delivers secure and forgiving handling of a wide variety of packaging types and product geometries. The foam interface helps compensate for minor product variations and tolerances, making the system well suited for mixed palletizing and other dynamic tasks.
A future‑ready gripper for modern cobot automation
With its balance of low weight, high payload, flexible valve options and customizable PCOF integration, the Kenos Cobot Medium offers a future-ready gripping solution for collaborative applications in packaging, palletizing and beyond. It helps end users and integrators unlock more performance from their cobots while maintaining safety, simplicity and reliability.
Kenos® and Piab continue to expand their portfolio of vacuum gripping solutions to support the growing adoption of collaborative robots across industries, enabling smarter, more efficient and more ergonomic automation.