One-touch male fitting Accepts nylon and polyurethane tubes<br> Stud allows rotation of the body for ease of installation in confined spaces Release collar allows easy removal of tubing without damaging the tube Can be used for a wide range of pressures from a low vacuum up to a pressure<br>of 1.0MPa This product is not intended for use in potable water systems * Sold in Packs of 10
阅读全文不同的产品类型无法比较。你想删除现有的产品吗?