Suction cup extension 150, 3/8" NPT male x 3/8" NPT male - 1
Номер товара: 0121142
12 Варианты

Suction cup extension 150, 3/8" NPT male x 3/8" NPT male

Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • Suction cup extension 25, G3/8" male x G3/8" female
    0110653
  • Suction cup extension 75, G3/8" male x G3/8" female
    0110657
  • Suction cup extension 110, G3/8" male x G3/8" female
    0110659
  • Suction cup extension 150, G3/8" male x G3/8" female
    0110661
  • Suction cup extension 200, G3/8" male x G3/8" female
    0110663
  • Suction cup extension 25, 3/8" NPT male x 3/8" NPT male
    0121138
  • Suction cup extension 50, 3/8" NPT male x 3/8" NPT male
    0121139
  • Suction cup extension 75, 3/8" NPT male x 3/8" NPT male
    0121140
  • Suction cup extension 110, 3/8" NPT male x 3/8" NPT male
    0121141
  • Suction cup extension 150, 3/8" NPT male x 3/8" NPT male
    0121142
  • Suction cup extension 200, 3/8" NPT male x 3/8" NPT male
    0121143
  • Suction cup extension 50, G3/8" male x G3/8" female
    0110655

Особенности

  • Solid extension for mounting a suction cup.
  • Several heights available.
  • Can be used with Height adjuster.
  • Filter disc present in G-thread extensions to protect unit from dust and particles.