Ir para conteúdo

Ajude-me a escolher
Número do item: 0207356 5 VARIANTES

Unidade de controle CU-2A, Tampa de descarga NO

Piab control units are fully pneumatic operated with an extremely reliable function. The full pneumatic design also removes any source of ignition from the system and at the same time simplifies the validation process. The unit is designed to control all functions of the conveyor with simple installation and settings of the timers.

Saber mais

VARIANTES

Show all (5)