Ir al contenido

Ayuda para elegir
Artículo núm.: 0205157 12 Variantes

Ventosa B75XP Poliuretano 30/60 para inserto con rosca

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.

Leer más

Variantes

Show all (12)