Ir al contenido

Ayuda para elegir
Artículo núm.: 0205130 16 Variantes

Ventosa B52XP Poliuretano 30/60, G1/4" macho, con filtro de red

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.

Leer más

Variantes

Show all (16)