Ir al contenido

Ayuda para elegir
Artículo núm.: 0107322 16 Variantes

Ventosa F110P Poliuretano 60, para inserto con rosca

Suitable for flat and rough surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction. DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material is mark-free.

Leer más

Variantes

Show all (16)