Ir al contenido

What are the advantages with the multistage vacuum ejector compared to a single stage ejector?

A single stage ejector is designed for either high vacuum flow or high vacuum level. The multistage COAX® vacuum ejector has a combination of different nozzles providing both high flow and high vacuum level performance in the same ejector. This design also gives lower energy consumption for equal performance.