Ir al contenido

Ayuda para elegir
Artículo núm.: 0106158 3 Variantes

Adaptador de alimentación común P3010, 3 módulos de bomba

Compact/stackable vacuum pumps are air-driven multistage ejector families, based on COAX® technology, that come with integrated controls and special functions, such as on/off valve, blow-off valve, vacuum switch, energy saving function etc.. They are configurable platforms, making it easy to specify the exact control functions needed for the system.