Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

Food grade – piFLOW®fc

This is a conveyor widely used in the industry where food grade quality is a demand. It has a high throughput performance as well as a small foot print. This conveyor is often used as an alternative to mechanical conveyors when there is a requirement for dust free conveying or low maintenance. Another advantage is that the pump is based on COAX® technology which is the most energy efficient way to produce vacuum. Our food grade conveyors are designed with a Stainless Steel body (ASTM 304) and seals in direct product contact zones that are in compliance of FDA to meet the demands of industrial food grade applications.


teaser_piFLOW®fc
piFLOW®fc
Same heavy-duty design as the p- and t-series, targeting food and other industries not requiring acid resistant design of conveyors.
teaser_Filters_p
Spare parts piFLOW®fc
The vacuum conveyor is reliable and requires a minimum of maintenance. It is, however, necessary to regularly change some of the parts to maintain maximum productivity.
teaser_Feeding
Accessories piFLOW®fc
Different accessories to optimize your vacuum conveyor. 

Piab AB © 2021 Privacy notice

Follow us

Contact us