Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

Universal

Forms well on flat or slightly curved surfaces.


teaser_U20-2P
U - Universal DURAFLEX® (20 mm)
The U-P suction cup is designed for handling paper in bookbinding applications. It is made of DURAFLEX® and has 2-3 times longer lifetime than conventional cups in the market. 
teaser_u-universal_2-50mm
U - Universal (2–50 mm)
For handling objects with flat or slightly curved surfaces.
teaser_u-universal_fda_4-50mm
U - Universal FDA & EU (4–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. For handling objects with flat or slightly curved surfaces.

Piab AB © 2020 Privacy notice

Follow us

Contact us