Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

Mark Free

The material is a mark-free material that leaves no trace on the object being handled.


teaser_pigrip_configurable
piGRIP® Configurable suction cups
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_B_Bellows_DURAFLEX
B - Bellows DURAFLEX® (10–110 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items.
teaser_b-mf--bellows_mark_free
B-MF - Bellows Mark Free (15–50 mm)
The same applications as for short bellows. Also suitable for smooth objects requiring a very clean surface. Only light weight objects should be handled when the lifting force is parallel to the surface.
teaser_bf-bellows_flat
BF - Bellows Flat DURAFLEX® (80-110 mm)
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.
teaser_BX2_12
BX - 2½ Bellows DURAFLEX® (10–110 mm)
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.
teaser_f-flat_75-110mm
F - Flat DURAFLEX® (75–110 mm)
High friction suction cup for flat surfaces. For lifting products such as metal sheets. The DURAFLEX® material is mark-free.
teaser_fmf-flat_mark_free
F-MF - Flat Mark Free (15–50 mm)
Suction cup of TPU, a mark-free material that leaves no trace on the object being handled. Suitable for flat surfaces. The cleats stop deformation by preventing suction of the object into the cup. 
teaser_fc-flat_concave_20-150mm
FC - Flat Concave DURAFLEX® (20–150 mm)
DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a press tool. Also available in oval shape for oblong objects
teaser_OB_OvalBellows_20x60-65x170
OB - Oval Bellows DURAFLEX® (20x60–65x170 mm)
The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. Oval suction cups are specially suitable for irregular surfaces and when level compensation is desired. This program of oval suction cups has characteristics that are specially suited for handling of metal-sheet material.
teaser_OBL_oval_bellows_long_40x90
OBL - Oval Bellows Long DURAFLEX® (40x90 mm)
Suitable for long, narrow and bent surfaces, for example bottles, pipes or sharply bent sheet parts. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material is mark-free.
teaser_OC_oval_concave_35x90
OC - Oval Concave DURAFLEX® (35x90 mm)
Suitable for oblong objects with slightly domed or flat and oily surfaces, such as those encountered in body parts in the automotive industry.
teaser_of-oval_flat
OF - Oval Flat DURAFLEX® (10x30 – 70x175 mm)
This program of oval suction cups has characteristics that are specially suited for handling of metal-sheet material.
teaser_u-universal_20mm
U - Universal, DURAFLEX® (20 mm)
The U-P suction cup is designed for handling paper in bookbinding applications. It is made of DURAFLEX® and has 2-3 times longer lifetime than conventional cups in the market.
teaser_xlf-extra_large_flat
XLF - Extra Large Flat (150–300 mm)
Suitable for handling large and heavy sheets, such as glass and metal, with a flat or slightly concave surface. Friction pattern increases safety and capability to handle tilted or standing glass/metal sheets. 

Piab AB © 2020 Privacy notice

Follow us

Contact us