进料
对比
请帮我选择
对比
产品编号: 0126095
5 变量
Suction pipe 76 with ball valve
优化输送系统进料点(产品输送起点)对于确保最大产能和安全输送至关重要。
阅读全文
Read less
查看是否有库存
询求报价
Downloads
Share via Email
变量
0113921
Suction pipe 32 with ball valve
对比
0126075
Suction pipe 38 with ball valve
对比
0202336
Suction pipe 50 with ball valve
对比
0202347
Suction pipe 63 with ball valve
对比
0126095
Suction pipe 76 with ball valve
对比
Show all (5)
Show less
功能
For picking up powders and granules from barrels, hoppers and bags.
The amount of carrying air can be adjusted via the ball valve, to allow for optimum air to product ratio.
The inlet of the suction pipe is equipped with an arched steel wire to prevent bags from being drawn in to the pipe.
The suction pipe diameter range matches the conveyor inlet and piping size range.
行业
食品和饮料
纤维桶的拾取
规格
Imperial
Metric
常规
物料
CUNI, ASTM304
表面精饰
Pickled, general product contact surfaces: Ra≤0,8
最小重量
3.63 kg
直径 (D)
76,2x1,65 mm
高度 (H)
244 mm
长度 (L1)
1050 mm
长度2 (L2)
125 mm
螺纹
25.4 mm
尺寸图纸
本活动需要登录
请
登录
或
注册
领取piab.com的全部优惠。
资源
CAD
Suction pipe 76 with ball valve
单页
Suction pipe 76 with ball valve
手册
配件/备件
配件
3116671
Vacuum filter G3/8" (10 µm)
3116651
Vacuum filter G1/2" (10 µm)
3116672
Vacuum filter G1" (10 µm)
0201809
Hose clamp D=77-95
CPVH3.0
Hose clear 3.0 in per foot
0207848
软管 PVC 3"
相关产品
11 变量
软管卡箍
管道
浏览
10 变量
管道连接器-直通型