Piab Modular Automation Tooling (PMAT)
对比
请帮我选择
对比
产品编号: 0121205
4 变量
Retractable level compensator, pin 16, NPT-threads
阅读全文
Read less
查看是否有库存
询求报价
Downloads
Share via Email
变量
0121206
Retractable level compensator, pin 16, G-threads
对比
0121207
Retractable level compensator, ball joint, G-threads
对比
0121205
Retractable level compensator, pin 16, NPT-threads
对比
0121169
Retractable level compensator, ball joint, NPT-threads
对比
Show all (4)
Show less
功能
Allows level compensation with pneumatic retractability.
Hollow shaft to allow vacuum to pass through.
Adjustable clamp ring position.
Non-rotating.
规格
Imperial
Metric
常规
产品编号(备选)
01.21.205
物料
SS, AL
最低温度
-30 - 70 °C
最小重量
1.59 kg
最小气缸回缩力范围@303-700kPa
227 - 574 N
弹簧压缩压力
68.5 N
弹簧释放压力
21.4 N
使用寿命(循环次数)
10000000 cycles
最大水平负载
111 N
尺寸图纸
本活动需要登录
请
登录
或
注册
领取piab.com的全部优惠。
资源
CAD
Retractable level compensator, pin 16, NPT-threads
单页
Retractable level compensator, pin 16, NPT-threads
手册
证书
Silicone free PMAT
RoHS Compliance Statement PMAT
产品目录
汽车行业 采用创新型真空产品,提高汽车行业生产效率
配件/备件
配件
0121920
Retractable level compensator-NPT threads
0121923
Clamp bracket with pin 16 for swivel arm mounting
0110641
Profile mount ball clamp, left hand
0110648
Profile mount ball clamp, right hand
Piab products for the Automotive Body Shop