完善我们自己-还有我们的网站!我们很高兴您能体验我们新的测试版网站,我们希望您能与我们分享您的反馈意见,以便我们能更好的改进。                                                                   带我去体验新网站!

Feedback

Choose your language

Close

Valve unit with E/P – ECU

Valve unit with E/P – ECU
  • The maximum recommended distance between the conveyor and valve unit- ECU unit is 10 metres when feed pressure is 0.6 MPa.
  • Software based piGENTLE® functionality for fragile tablet products and piFLOW®t.
  • Valve unit with electro-pneumatic valves that can be used to control Piab’s vacuum conveyors together with ECU-10.
  • Simple installation: Prepared for connection to the vacuum conveyor’s main functions.
  • The valve unit has an electrical connection with an 12-pin M12 connector, 10 m length.

产品


Piab AB © 2021 隐私声明

关注我们

联系我们