Feedback

Choose your language

Close

选型指南 吸盘
公制   英制

F20

F20
  • Suitable for flat objects.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.

产品


说明
0101129 VCN 1-20-C Flat Vacuum Cup (cup only)
产品货号: 0101129
0101260 Suction cup F20 Chloroprene, G1/8" male, with mesh filter
产品货号: 0101260
0101266 Suction cup F20 Chloroprene, G1/8" male, with mesh filter and dual flow control valve
产品货号: 0101266
0101262 Suction cup F20 Chloroprene, G1/8" male/M5 female
产品货号: 0101262
0101264 Suction cup F20 Chloroprene, G1/8" male/M5 female, with mesh filter
产品货号: 0101264
0110950 Suction cup F20 Chloroprene, G1/8" male/M5 female, PA
产品货号: 0110950
0101268 Suction cup F20 Chloroprene, G1/8" male/M5 female, with dual flow control valve
产品货号: 0101268
0101259 Suction cup F20 Chloroprene, M5 female
产品货号: 0101259
0101265 Suction cup F20 Chloroprene, M5 female, with dual flow control valve
产品货号: 0101265
0101263 Suction cup F20 Chloroprene, 5xM5 female
产品货号: 0101263
0101261 Suction cup F20 Chloroprene, 1/8" NPT male, with mesh filter
产品货号: 0101261
0101267 Suction cup F20 Chloroprene, 1/8" NPT male, with dual flow control valve
产品货号: 0101267
0101130 Suction cup F20 Silicone
产品货号: 0101130
0101271 Suction cup F20 Silicone, G1/8" male, with mesh filter
产品货号: 0101271
0101273 Suction cup F20 Silicone, G1/8" male/M5 female
产品货号: 0101273
0101275 Suction cup F20 Silicone, G1/8" male/M5 female, with mesh filter
产品货号: 0101275
0101277 Suction cup F20 Silicone, G1/8" male, with mesh filter and dual flow control valve
产品货号: 0101277
0110334 Suction cup F20 Silicone, G1/8" male/M5 female, PA
产品货号: 0110334
0101270 Suction cup F20 Silicone, M5 female
产品货号: 0101270
0101274 Suction cup F20 Silicone, 5xM5 female
产品货号: 0101274
0101272 Suction cup F20 Silicone, 1/8" NPT male, with mesh filter
产品货号: 0101272
0101278 Suction cup F20 Silicone, 1/8" NPT male, with dual flow control valve
产品货号: 0101278

Piab AB © 2020 隐私声明

关注我们

联系我们