Feedback

Choose your language

Close

Suction cup FC150P Polyurethane 60, G1/2" female, with mesh filter, 0103757

0103757

产品货号 0103757

   比较产品
  • Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
公制   英制
概述
Curve radius 165 mm
Movement, vertical max. 14.2 mm
应用 无痕, 干燥钣金
物料 PU60型聚氨酯
吸盘型号 FC
吸盘形状 浅凹平面吸盘
容积 250 cm³
Weight 213 g
接头
接头尺寸 1/2"
接头类型 内螺纹
接头类型 G螺纹
接头选件 过滤网
尺寸
高度 56.5 mm
Outer diameter 150 mm
性能 - 提升力
垂直提升力 平行的提升力
20 -kPa 284 N 215 N
60 -kPa 716 N 568 N
90 -kPa 932 N 863 N
材料
PU60型聚氨酯
颜色 透明绿色
硬度 60 °Shore A
Temperature 10 – 50 °C
材料电阻
PU60型聚氨酯
酒精 N/A
浓酸 +
乙醇 +
水解作用 +
甲醇 -
+++
氧化 -
汽油 +
耐磨性 +++
气候&臭氧 +++

外形尺寸

请登录注册 查看外形尺寸图

备件
产品货号
Suction cup FC150P Polyurethane 60 0103301
Fitting 110, G1/2" female, with mesh filter 0100561

附件
产品货号
Fitting 110 G3/8" female, with mesh filter 0100557
Fitting 110, 3/8" NPSF female, with mesh filter 0100559
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
        • 一般情况下,吸盘与物体未接触时会吸入大量空气,这样就必须配备一个远超实际需求的大型真空泵。而piSAVE sense真空流量控制/止回阀可以在未接触物体之前先关闭吸盘,确保在一个特定的提升循环中,只有所需数量的吸盘打开,消耗能源。请观看piSAVE sense 视频,了解更多信息。

    请求报价

    请登录 或 注册 申请报价

    Piab AB © 2018 隐私声明

    关注我们

    联系我们