Traction magnet 40mm - G3/8" female top connection - 1
Item number: XP-M040-S4TMA
18 Variants

Traction magnet 40mm - G3/8" female top connection

Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These parts should be considered especially for objects with differing geometries. The ball-joints can, for instance, help to avoid bending stress on the suction cup when lifting heavy objects; suction cup extensions extend the cup to reach areas in cramped spaces or simply adjust the height of the cup to the proper level with a height adjuster. A retractable level-compensation cylinder allows level compensation with a pneumatically controlled stroke, which guarantees the position of the cup. It is possible to keep the cup in a “home” or “fully out” position. This is a useful feature in applications using vision cameras or to hide certain cups in “multiple part” handling/holding devices.
Login or create account to access all our content and features!

Variants

  • Traction magnet 40mm - 3/8" NPT female top connection
    P-M040-S4TMA
  • Traction magnet 40mm - 3/8" NPT female top connection & traction ring
    P-M040-S4TMA-S6FR
  • Traction magnet 40mm - side ball mount
    P-M040-S7BM
  • Traction magnet 40mm - side ball mount & traction ring
    P-M040-S7BM-S6FR
  • Traction magnet 60mm - 3/8" NPT female top connection
    P-M060-S4TMA
  • Traction magnet 60mm - 3/8" NPT female top connection & traction ring
    P-M060-S4TMA-S6FR
  • Traction magnet 60mm - side ball mount
    P-M060-S7BM
  • Traction magnet 60mm - side ball mount & traction ring
    P-M060-S7BM-S6FR
  • Traction magnet 70mm - 3/8" NPT female top connection
    P-M070-S4TMA
  • Traction magnet 70mm - 3/8" NPT female top connection & traction ring
    P-M070-S4TMA-S6FR
  • Traction magnet 70mm - side ball mount
    P-M070-S7BM
  • Traction magnet 70mm - side ball mount & traction ring
    P-M070-S7BM-S6FR
  • Traction magnet 40mm - G3/8" female top connection
    XP-M040-S4TMA
  • Traction magnet 40mm - G3/8" female top connection & traction ring
    XP-M040-S4TMA-S6FR
  • Traction magnet 60mm - G3/8" female top connection
    XP-M060-S4TMA
  • Traction magnet 60mm - G3/8" female top connection & traction ring
    XP-M060-S4TMA-S6FR
  • Traction magnet 70mm - G3/8" female top connection
    XP-M070-S4TMA
  • Traction magnet 70mm - G3/8" female top connection & traction ring
    XP-M070-S4TMA-S6FR

Features

  • Superior shear force capablities with optional traction ring.
  • Low energy consumption.
  • Fail-safe operation.
  • Single-line porting.
  • Multiple mounting options.
  • Available in 40mm, 60mm & 70mm, diameters.
  • Replaceable traction ring.