Ir para conteúdo

Ajude-me a escolher
Número do item: 0101934 8 VARIANTES

Ventosa F150 Silicone, G1/2" fêmea, com filtro de tela

Suitable for flat objects such as cardboard, sheet metal, glass and porous materials. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.

Saber mais

VARIANTES

Show all (8)