Ir para conteúdo

Ajude-me a escolher
Número do item: 0106293 12 VARIANTES

Ventosa BX75P Poliuretano 30/60, G3/8" macho / 1/8" NPSF fêmea

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.

Saber mais

VARIANTES

Show all (12)