Ir para conteúdo

Ajude-me a escolher
Número do item: 0206881 9 VARIANTES

Suction cup BFF110P Polyurethane 55/60. 3/8" NPT female with mesh filter

The BFF-P design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat inner support gives stability during movement in any orientation.Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.

Saber mais

VARIANTES

Show all (9)

Características

Show all (7)