Ir para conteúdo

Ajude-me a escolher
Número do item: 0214353 2 VARIANTES

GRW 30-35 Gripper Finger (Spring Return)

Finger claw that flips and grips securely around the part. Especially designed for difficult part-removal applications. Pneumatically single acting, spring return function. Extendable for longer reach using VLR Arm Extensions. Fully compatible with Piab's modular EOAT gripper system. Requirements: Maximum air pressure 87 psi (6 bar). Requires filtered dry air.

Saber mais

VARIANTES

Características

Show all (7)