Ir para conteúdo

Ajude-me a escolher
Número do item: 0214752 6 VARIANTES

W04-M5-10 Extended Male Elbow

Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes Fluid: air, water Operating pressure range: -100kPa~1MPa Release collar allows easy removal of tubing without causing damage to the tube This product is not intended for use in potable water systems * Sold in Packs of 10

Saber mais

VARIANTES

Show all (6)