Detectável FDA

A broad program of suction cups to pick directly on different food objects. The material is approved by FDA (FDA 21 CFR 177.2600) and meets EU's regulation EU 1935/2004. All cups are blue and detectable, so small parts of cups that might come loose will be easily discovered by vision cameras and metal detectors. Fittings for cups are also metal detectable and available in acid proof stainless steel (316L) or Food-grade plastic material. Cups and fittings all have a hygienic design in accordance with food standards making them easy to clean. The cups have a “funnel” shape design with very thin lips, but, with a more stable body/bellows. That will allow for excellent grip on food parts with irregular surfaces.


BBL-group_small
B-BL - Bakery, Bellows Long, detectable (30–60 mm)
Cups of food contact materials (FCM) suitable for handling bread and pastries.
FBX-group_small
F-BX - Food, 2½ Bellows, detectable (10–35 mm)
The 2½ bellows F-BX cups of food contact materials (FCM) have a “funnel” shape design with very thin lips, but, with stable body/bellows.
group-blue-small
F-OB - Food, Oval Bellows, detectable (10x30–30x60 mm)
The small oval bellow cups of food contact material (FCM) are suitable for handling of long and narrow food objects when maximum lifting force is desired.
PD-group_small
P-D - Pralines and confectionery, Deep, detectable (27–36 mm)
The deep cups of food contact materials (FCM) are suitable for handling pralines and confectionery such as chocolates.

Piab AB © 2018 Informação legal

Siga-nos

Contate-nos