Suction cup extension 110, 3/8" NPT male x 3/8" NPT male - 1
품목 번호: 7066
12 변형

Suction cup extension 110, 3/8" NPT male x 3/8" NPT male

로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • Suction cup extension 25, G3/8" male x G3/8" female
    X7044
  • Suction cup extension 75, G3/8" male x G3/8" female
    X7051
  • Suction cup extension 110, G3/8" male x G3/8" female
    X7054
  • Suction cup extension 150, G3/8" male x G3/8" female
    X7058
  • Suction cup extension 200, G3/8" male x G3/8" female
    X7062
  • Suction cup extension 25, 3/8" NPT male x 3/8" NPT male
    7063
  • Suction cup extension 50, 3/8" NPT male x 3/8" NPT male
    7064
  • Suction cup extension 75, 3/8" NPT male x 3/8" NPT male
    7065
  • Suction cup extension 110, 3/8" NPT male x 3/8" NPT male
    7066
  • Suction cup extension 150, 3/8" NPT male x 3/8" NPT male
    7067
  • Suction cup extension 200, 3/8" NPT male x 3/8" NPT male
    7068
  • Suction cup extension 50, G3/8" male x G3/8" female
    X7046

특징

  • Solid extension for mounting a suction cup.
  • Several heights available.
  • Can be used with Height adjuster.
  • Filter disc present in G-thread extensions to protect unit from dust and particles.