Ir al contenido

Ayuda para elegir
Artículo núm.: 0214181 2 Variantes

DKA 10 L Profile Extension Arm

Offsets profile connections using clamps. L models connect to L-18/10 or L-18/18. X models connects to X-50/25 or X-25/25. Allows for clearance between profile. Includes M5 socket head screws and channel nut.