Ir al contenido

Ayuda para elegir
Artículo núm.: 0104269 3 Variantes

Módulo de conexión P3010, vacío 3 x 1/8" NPSF

Compact/stackable vacuum pumps are air-driven multistage ejector families, based on COAX® technology, that come with integrated controls and special functions, such as on/off valve, blow-off valve, vacuum switch, energy saving function etc.. They are configurable platforms, making it easy to specify the exact control functions needed for the system.