Feedback

Elige tu idioma

Cerrar

Ventosa B52XP Poliuretano 60, 1/8" NPSF hembra, con filtro de red, 0205199

0205199

Artículo No. 0205199

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.
Métrico   Imperial
General
Curve radius 29 mm
Movement, vertical max. 11,2 mm
Aplicación Manipulación de vidrio, Chapa metálica seca
Material Poliuretano (PU60)
Modelo de ventosa B-XP
Forma Fuelles
Volumen 13,3 cm³
Peso 17 g
Conexión
Tamaño de conexión 3/8"
Modelo de conexión Hembra
Modelo de conexión Rosca NPSF
Opciones de conexión Filtro de red
Dimension
Altura 36 mm
Exterior Dimensiones 53 mm
Rendimiento - fuerzas de elevación
Fuerza de elevación vertical Fuerza de elevación paralela
20 -kPa 42,5 N 39 N
60 -kPa 109 N 70 N
90 -kPa 150 N 90 N
Material
Poliuretano (PU60)
Color Verde transparente
Dureza 60 °Shore A
Temperatura 10 – 50 °C
Resistencia del material
Poliuretano (PU60)
Alcohol N/A
Ácidos concentrados +
Etanol +
Hidrólisis +
Metanol -
Aceite +++
Oxidación -
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
Ventosa B52XP Poliuretano 60 0205200

Accesorios
Artículo No.
Racor G1/8" macho, 50, con filtro de red 0200715
Racor G1/4" macho, 50, con filtro de red 3250092
Racor 1/4" NPT macho, con filtro de red 3250094
Racor G3/8" macho, 50, con filtro de red 3250087
Racor 3/8" NPT macho, con filtro de red 3250090
Racor 5x1/8" NPSF hembra, 50 0100262
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
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Pedir una cotización

    Inicie Sesión o Registrarse Primero para poder solicitar ofertas.

    Piab AB © 2018 Privacy notice

    Síguenos

    Contáctenos