Feedback

Elige tu idioma

Cerrar

OEM-kit non-leaking materials, 0205603

kit

Artículo No. 0205603

  • Una selección de aproximadamente 42 artículos dirigidos a materiales sin pérdidas
  • Viene en una caja de plástico resistente, adecuada para talleres
  • Generoso descuento (valorado al 30% de los precios de lista)
  • Una amplia variedad de ventosas con accesorios, válvulas sense, eyectores y accesorios
  • piGRIP® ventosas
  • XLF150 ventosas
  • FC ventosas
  • Ventosas Ovaladas
  • Ventosas estándar diversas
  • Value Line eyectores y ventosas
  • AQR - Módulos de expulsión rápida atmosférica
  • piSECURE ES
  • VGS™3010 - Eyector de Vacío Descentralizado
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
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Pedir una cotización

    Inicie Sesión o Registrarse Primero para poder solicitar ofertas.

    Piab AB © 2020 Política de privacidad

    Síguenos

    Contáctenos