Suction cup BFF30P Polyurethane 55/60, G1/4" female - 1
Item number: BFF30P.4R.G75W
6 Variants

Suction cup BFF30P Polyurethane 55/60, G1/4" female

The BFF-P design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat inn...
Read more
Login or create account to access all our content and features!

Variants

  • Suction cup BFF30P Polyurethane 55/60, G3/8" male, 1/8" NPSF female
    BFF30P.4R.G68W
  • Suction cup BFF30P Polyurethane 55/60, G3/8" female plastic
    BFF30P.4R.G73WC
  • Suction cup BFF30P Polyurethane 55/60, G3/8" female
    BFF30P.4R.G71W
  • Suction cup BFF30P Polyurethane 55/60, 3/8" NPT female
    BFF30P.4R.N50W
  • Suction cup BFF30P Polyurethane 55/60, G1/4" female
    BFF30P.4R.G75W
  • Suction cup BFF30P Polyurethane 55/60, T-slot
    BFF30P.4R.T1W

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "BFF" design is suitable for uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications.
  • The flat inner support gives stability during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.