Suction cup BFF30P Polyurethane 55/60, 3/8" NPT female - 1
Item number: 0206915
6 Variants

Suction cup BFF30P Polyurethane 55/60, 3/8" NPT female

The BFF-P design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat inn...
Read more
Login or create account to access all our content and features!

Variants

  • Suction cup BFF30P Polyurethane 55/60, G3/8" male, 1/8" NPSF female
    0201821
  • Suction cup BFF30P Polyurethane 55/60, G3/8" female plastic
    0206599
  • Suction cup BFF30P Polyurethane 55/60, G3/8" female
    0206908
  • Suction cup BFF30P Polyurethane 55/60, 3/8" NPT female
    0206915
  • Suction cup BFF30P Polyurethane 55/60, G1/4" female
    0206918
  • Suction cup BFF30P Polyurethane 55/60, T-slot
    0206924

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "BFF" design is suitable for uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications.
  • The flat inner support gives stability during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.