Feedback

Choose your language

Close

Vacuum forming

Vacuum forming

During vacuum forming (thermo-forming), the ambient atmospheric pressure is used to form/press pre-heated plastic sheets over a mold. Air is rapidly evacuated from the mold by a vacuum pump and a vacuum tank will give extra initial power/flow. A deep end-vacuum is also needed to get the right "definition" on the finished part.

 

Advantages with Piab

  • No service required on Piab vacuum pumps
  • Energy saving function can be integrated
  • Low noise level
  • Easy to install

Piab AB © 2020 Privacy notice

Follow us

Contact us