If you are having trouble logging in, please clear your cookies 

Feedback

Choose your language

Close

Carton

Carton

Cartoners (carton erectors) are designed to construct cartons and containers from flat blanks made of flexible paper board or similar materials. Vacuum is used extensively to handle the paper board in various stages of the production process. Initially, flat cartons are stacked in a magazine or rack and held in place by rails or retaining ledges. Typically, cartons are removed from the magazine with the aid of suction cups and vacuum pumps. This is done in a reciprocal motion or a rotary motion.

 

 

 

 

 

 

Advantages with Piab

  • Increased productivity thanks to specially designed suction cups with extra-long and soft sealing lip as well as stiff bellows which will have a great grip of the carton.
  • Flexibility in the production as we as we have developed a wide range of suction cups optimized especially for cartons, that usually have uneven and porous surfaces.
  • The productivity is also increased thanks to the vacuum pumps that are using the COAX® technology and optimizers to minimize the energy consumption.
  • Great grip will also be achieved thanks to a secure and fast grip thanks to high initial vacuum flow of Piab vacuum pumps.
  • Increased productivity as there is no service required of the Piab vacuum pump.

Piab AB © 2020 Privacy notice

Follow us

Contact us