Feedback

Choose your language

Close

Vacuum belt conveyors

Vacuum belt conveyors

Vacuum belt conveyors consist of a perforated conveyor belt that is connected to a vacuum through grooves in the bed of the belt. It holds flat parts of almost any material to the belt by vacuum. Vacuum belt conveyors can also be used "upside down" in some applications.

 

 

 

 

 

Advantages with Piab

  • Reduced energy consumption, vacuum COAX® cartridges can be integrated close to the point of suction near the conveyor belt. Vacuum flow restrictions will thereby be eliminated.
  • Easy to control sections of vacuum in the belt for optimized performance.

Piab AB © 2019 Privacy notice

Follow us

Contact us