Feedback

Choose your language

Close

Robot pick-and-place

Robot pick-and-place

The use of robots for placing products in cartons and transfer of cartons and products between different stations in the packaging lines is very common in all industries. High speed pick-and-place robots for placing small items like chocolate, cookies or other food stuff in packages are often combined with a visual observation system for identifying products and their physical orientation. The vacuum system often consists not only of a vacuum pump and suction cups but also of valves and vacuum switches. Both centralized and decentralized vacuum systems exist.

 

 

 

 

 

Advantages with Piab

  • The product range of suction cups is specially designed for the product it will lift, everything from praline cups, bakery cups to fragile content packed in bags.
  • The suction cups are available both as detectable and non-detectable.
  • The material used for the suction cups is approved by FDA (FDA 21 CFR 177.2600) and meets EU's regulation EU 1935/2004.
  • Increased productivity as there are cups designed with an extra hygienic design in accordance with food standards making them easy to clean.
  • Increased flexibility as the pumps are very small and light and can be placed on the robot arm instead of far away in the production.
  • Reduced energy consumption with COAX® technology in the vacuum pumps in combination with different optimizers.
  • Secure and fast grip thanks to high initial vacuum flow of Piab vacuum pumps.
  • Increased productivity as there is no service required of the Piab vacuum pump.

Piab AB © 2020 Privacy notice

Follow us

Contact us