Feedback

Choose your language

Close

Metal forming - bending, hemming, drilling and cutting

Metal forming - bending, hemming, drilling and cutting

Vacuum is mainly used for loading and unloading in metal forming processes and sometimes holding and sorting of the workpiece within the machine. Punching machine, a machine for punching holes in metal. Laser cutting is a technology that uses a laser to cut materials. The bending machine is a metalworking machine that allows the bending of sheet metal to form box and pan shapes, and to form bends and creases in sheet metal.




Advantages with Piab

  • Increased productivity and safety thanks to special designed friction cups for oily surfaces which also reduces the risk for sliding sheets.
  • The productivity is also increased thanks to vacuum pumps using the COAX® technology and optimizers to minimize the energy consumption.
  • Great grip will also be achieved thanks to a secure and fast grip thanks to high initial vacuum flow of Piab vacuum pumps.
  • Increased safety with special vacuum check valve.
  • Flexible tooling components for easy positioning of the suction cups.
  • Higher degree of process control, sensing vacuum at each suction cup.
  • Fast and secure grip thanks to high initial vacuum flow of Piab vacuum pumps.
  • Easy trouble-shooting.

Piab AB © 2020 Privacy notice

Follow us

Contact us