Feedback

Choose your language

Close

Glass forming and transfer

Glass forming and transfer

Glass is manufactured in large slabs or sheets. It is cut and fed through ovens where it is formed into functional pieces. Robots and transfer stations handle the glass in sheet form, in a similar fashion as sheet metal. Once the glass is formed, it is usually held to a workstation by cups where it is glazed or trimmed. New glass is often hot. Non-marking suction cups are always preferred.

Configure your glass handling solution

 

 

Advantages with Piab

  • The productivity is increased thanks to vacuum pumps using the COAX® technology and optimizers to minimize the energy consumption.
  • Lower maintenance cost with extra abrasion resistant suction cups.
  • Increased safety with specially designed vacuum pumps for this specific application.
  • Fast and secure grip thanks to high initial vacuum flow of Piab vacuum pumps.

Piab AB © 2020 Privacy notice

Follow us

Contact us