Choose your language


We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the website.
Read more

Suction cup OC60x140 Nitrile, G3/8" female, 3350011


Item no. 3350011

  • Suitable for handling oblong objects with flat or curved surface.
  • Good stability and little inherent movement.
  • Thick, durable lip.
Metric   Imperial
Curve radius 200 mm
Movement, vertical max. 7.5 mm
Application Dry sheet metal
Material Nitrile (NBR)
Suction cup model OC
Suction cup shape Oval Concave
Volume 52 cm³
Weight 160 g
Fitting size 3/8"
Fitting style Female
Fitting type G-thread
Fitting option None
Height 30 mm
Outer diameter 138 mm
Width 61 mm
Performance — lifting forces
Vertical lifting force Parallel lifting force
20 -kPa 132 N 186 N
60 -kPa 373 N 373 N
90 -kPa 520 N 510 N
Nitrile (NBR)
Colour Black
Hardness 50 °Shore A
Temperature -20 – 100 °C
Material resistance
Nitrile (NBR)
Alcohol ++
Concentrated acids +
Ethanol N/A
Hydrolysis ++
Methanol N/A
Oil +++
Oxidation ++
Petrol ++
Wear resistance +++
Weather and ozone +
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
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us