Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

Plastic injection molded parts

Can be used on hot surfaces such as picking injection molded products.


teaser_pigrip_configurable
piGRIP® Configurable suction cups
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_B_Bellows_DURAFLEX
B - Bellows DURAFLEX® (10–110 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items.
teaser_B_bellows_5-150
B - Bellows (5–150 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items. Material used is HNBR.
teaser_BX2_12
BX - 2½ Bellows DURAFLEX® (10–110 mm)
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.
teaser_hnbr
F - Flat HNBR (50–110 mm)
Suitable for flat objects such as cardboard, sheet metal, glass and porous materials. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.
teaser_U_HNBR
U - Universal HNBR (10–20 mm)
For handling objects with flat or slightly curved surfaces.
teaser_VL-BX
Value Line® bellow suction cups (20–75 mm)
Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
teaser_VL-BL
Value Line® long bellow suction cups (20–75 mm)
Suitable for level adjustment. Lifting movement to separate small and thin objects.
teaser_VL-FC
Value Line® flat suction cups (20–75 mm)
Suitable for flat or slightly corrugated or curved surfaces. Good stability and little inherent movement.

Piab AB © 2020 Privacy notice

Follow us

Contact us