Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

High/low temp cup (plastic)

These cups can be used at a wide temperature range and have extra high wear resistance. They are also mark-free and oil resistant.


teaser_pigrip_configurable
piGRIP® Configurable suction cups
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_B_HNBR
B - Bellows HNBR (5–110 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items. 
teaser_hnbr
F - Flat HNBR (50–110 mm)
Suitable for flat objects such as cardboard, sheet metal, glass and porous materials. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.
teaser_U_HNBR
U - Universal HNBR (10–20 mm)
For handling objects with flat or slightly curved surfaces.

Piab AB © 2020 Privacy notice

Follow us

Contact us