Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

Corrugated / cardboard

Suitable for uneven and porous surfaces such as corrugated paper and cardboard.


teaser_pigrip_configurable
piGRIP® Configurable suction cups
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_B_Bellows_DURAFLEX
B - Bellows DURAFLEX® (10–110 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items.
teaser_B_HNBR
B - Bellows (10–150 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. Materials used are silicone and HNBR.
teaser_BX2_12
BX - 2½ Bellows DURAFLEX® (10–110 mm)
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.
teaser_VL-BX
Value Line® bellow suction cups (20–75 mm)
Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
teaser_VL-BL
Value Line® long bellow suction cups (20–75 mm)
Suitable for level adjustment. Lifting movement to separate small and thin objects.
teaser_VL-FC
Value Line® flat suction cups (20–75 mm)
Suitable for flat or slightly corrugated or curved surfaces. Good stability and little inherent movement.
CorrugatedCardboard_RBL60x60_node_287x152px
RBL – Rectangular Bellows Long (60x60 mm)
The rectangular suction cups are recommended for handling of long and narrow objects and surfaces when maximum lifting force and grip are desired.

Piab AB © 2020 Privacy notice

Follow us

Contact us