Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

Bag handling

The bag cups have a wide application area- from very difficult bags such as pouches and heavy bags with e.g. liquids to small light bags. Some of the cups have a material that is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004.


teaser_pigrip_configurable
piGRIP® Configurable suction cups
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_bl2-bellows_long
BL - Bellows Long (20–50 mm)
The same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement. Can be used at a wide temperature range.
teaser_BL-3_bellows_long
BL-3 - Bellows Long DURAFLEX® (30 – 50mm)
The dual-hardness suction cup offers better sealing capabilities and more stable and secure handling. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The DURAFLEX® material is mark-free.
teaser_BL-4_bellows_long
BL-4 - Bellows Long (30–50 mm)
Optimized for bags with fragile contents and food. Can also be used for the same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement.
teaser_BL-5_bellows_long
BL-5 - Bellows Long (30–50 mm)
Optimized for handling bags with liquid, viscous contents and frozen food. Can also be used for the same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement. 
teaser_BL-2_bellows_long_FDA
BL-2 - Bellows Long FDA & EU (20–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. The cup is transparent with no addition of pigments. Can be used at a wide temperature range.
teaser_BL-4_bellows_long_FDA
BL-4 - Bellows Long FDA & EU (30–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. Optimized for bags with fragile contents and food. 
teaser_BL-5_bellows_long_FDA
BL-5 - Bellows Long FDA & EU (30–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. Optimized for handling bags with liquid, viscous contents and frozen food. 

Piab AB © 2020 Privacy notice

Follow us

Contact us