Swivel arms

The swivel arm is the part which allows for unlimited positioning of the suction cup. A single-bolt on the swivel arm will tighten the entire assembly of arm, function attachment and cup in the right position. Swivel arms are available in different lengths for increased flexibility and they can be mounted to a rod/bar by a slide-on function or be clamped to the rod/bar.


Piab AB © 2018 Legal notice

Follow us

Contact us