Feedback

Choose your language

Close

Kenos® vacuum gripper – KVG120

KVG
  • Check valves or flow reducers can fulfil the needs.
  • The KVG gripping system can be equipped with integrated vacuum generation or suitable for separated vacuum generation.
  • The integrated vacuum generator is a modular multi-stage COAX® ejector of easy maintenance.
  • The material of the KVG gripping system is made of a technical foam (FDA material approved available), with different pitch holes and thickness or suction cups.
  • Typical applications are palletizing and handling within packaging, metal, glass and wood industry.
Configure/Ordering
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2020 Privacy notice

Follow us

Contact us