Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

Vaculex® TP

Vaculex® TP is extremely versatile and handles a great variety of goods in size, shape and weight. It grips the goods from any side, requires minimal training to operate and you can easily rotate either the lift or the goods 360º to place it where required. Vaculex® TPH is the low headroom model of the TP-series. It can be mounted in places with 2meter space to the ceiling. Have the same amount of flexibility and available accessories as the Vaculex® TP. Standard max weight is 40 kg which can be increased to 65 kg. The Vaculex® TP family includes TPH, TP Scale, BaggageLift and TP Combi.


Piab AB © 2021 Privacy notice

Follow us

Contact us