Feedback

Choose your language

Close

Ergonomic handling solutions

Ergonomic handling solutions are available to meet the demands of all kinds of applications and can lift almost any type of product; parcels, baggage, sacks/bags, boards, glass, kegs/barrels, bottles, food, stone, windows etc. Depending on its purpose it is available in various number of combinations. With standard, as well as custom made suction feet with its high-quality suction cups, you can lift almost everything. As is proven to reduce strain injuries, being user friendly as well as keeping top quality promises, it will increase productivity of the application.


teaser_piLIFT-SMART
piLIFT® SMART
piLIFT® SMART is the first vacuum lifter ever that meets the needs of industry 4.0. The usability, flexibility and data management capability put it in a category of its own. Combining the best of vacuum lifting technology with 76% less energy consumption, minimal sound levels and smart data features, the quick and intuitive piLIFT® SMART is truly a leap forward.
TP-web-green
Vaculex® TP
Vaculex® TP is extremely versatile and handles a great variety of goods in size, shape and weight. It grips the goods from any side, requires minimal training to operate and you can easily rotate either the lift or the goods 360º to place it where required. Standard max weight is 40 kg which can be increased to 65 kg. The Vaculex® TP family includes TPH, TP Scale, TP BaggageLift and TP Combi.
VL-web-green
Vaculex® VL
Vaculex® VL is the user-friendly and powerful lifter, operated with two hands, mostly used in general industry where the need for specialized heavy-duty tools are common. Vaculex® VL can lift almost anything between 30 and 250 kg. With the right combination of accessories Vaculex® VL can lift multiple objects at once, tilt and rotate goods.
ML-web-green
Vaculex® ML
Vaculex® ML is a one hand operated vacuum lifter which is easily customized to adapt to most handling situations with loads weighing between 5 and 70 kg. This series offers large possibilities to choose between a range of different control handles, suction feet and other options to optimize the lifting system for your specific handling situation.

Piab AB © 2020 Privacy notice

Follow us

Contact us