产品编号: 0110521
16 变量
Vacuum filter G1/2" (5 µm)
阅读全文
Read less
查看是否有库存
询求报价
Downloads
Share via Email
变量
0110521
Vacuum filter G1/2" (5 µm)
对比
0110522
Vacuum filter G3/4" (5 µm)
对比
0110523
Vacuum filter G1½" (5 µm)
对比
3116670
Vacuum filter G1/8" (10 µm)
对比
3116671
Vacuum filter G3/8" (10 µm)
对比
3116672
Vacuum filter G1" (10 µm)
对比
3116651
Vacuum filter G1/2" (10 µm)
对比
3116652
Vacuum filter G3/4" (10 µm)
对比
3116653
Vacuum filter G1½" (10 µm)
对比
0128408
Vacuum filter 1/8" NPT (10 µm)
对比
0128409
Vacuum filter 1/4" NPT (10 µm)
对比
0128410
Vacuum filter 3/8" NPT (10 µm)
对比
0128413
Vacuum filter 1/2" NPT (10 µm)
对比
0128415
Vacuum filter 3/4" NPT (10 µm)
对比
0128418
Vacuum filter 1" NPT (10 µm)
对比
0128419
Vacuum filter 1 1/2" NPT (10 µm)
对比
Show all (16)
Show less
功能
To filter dust and other small particles from the vacuum flow.
Reduces the risk of operation breakdown or stoppage in the pump.
Replaceable filter element.
Available with special filter element with increased filter area
规格
Imperial
Metric
常规
物料
PA, PP, SS, PL
过滤面积
320 cm²
去除效率
5 µm
最低温度
-20 - 80 °C
最小重量
240 g
流量
5.8 Nl/s
最小压力
-0.1 - 0 MPa
内部容积
195 cm³
尺寸图纸
本活动需要登录
请
登录
或
注册
领取piab.com的全部优惠。
资源
CAD
Vacuum filter G1/2" (5 µm)
单页
Vacuum filter G1/2" (5 µm)
手册
配件/备件
备用件
3116223
Filter element 1/2" & 3/4" (5 µm)